Large washer, A2
Type WS M8 D25 A2
Item no. 3403135
EAN 4012195944386



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer of particularly large outer diameter. In the case of connections on the MS 41 mounting rail, we recommend the external diameter of 40 mm.
Technical data
Technical data
| Material thickness | 1,2 mm |
|---|---|
| Halogen-free | no |
| Thread | M8 |
| ROHS-conformant | yes |
| Dimension | M8,Ø25mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 8,4 mm |
|---|---|
| Dimension d max. | 25 mm |
| Dimension d min. | 25 mm |
| Dimension h | 1,5 mm |
Environmental Data
0,0181 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0181 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0181 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M8 D20 A2
8,4
M8
20
1,5
3403125
WS M8 D25 A2
8,4
M8
25
1,5
3403135
WS M8 D40 A2
8,5
M8
40
1,5
3403145
WS M10 D30 A2
10,5
M10
30
1,5
3403155
WS M10 D40 A2
10,5
M10
40
1,5
3403175
Dimension d
Thread
Dimension d min.
WS M8 D20 A2
Item no.
3403125
Dimension d
8,4
Thread
M8
Dimension d min.
20
Dimension h
1,5
WS M8 D25 A2
Item no.
3403135
Dimension d
8,4
Thread
M8
Dimension d min.
25
Dimension h
1,5
WS M8 D40 A2
Item no.
3403145
Dimension d
8,5
Thread
M8
Dimension d min.
40
Dimension h
1,5
WS M10 D30 A2
Item no.
3403155
Dimension d
10,5
Thread
M10
Dimension d min.
30
Dimension h
1,5
WS M10 D40 A2
Item no.
3403175
Dimension d
10,5
Thread
M10
Dimension d min.
40
Dimension h
1,5
