Large washer
Type DIN440 11 G SW
Item no. 6408726
EAN 4012197515751



Item no. / Type
6408726 / DIN440 11 G SW
Dimension d
11 mm
Thread
M10
Dimension d max.
34 mm
Dimension d min.
34 mm
Dimension h
3 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Washer of particularly large outer diameter.
Technical data
Technical data
| Material thickness | 3 mm |
|---|---|
| Thread | M10 |
| Hardened | no |
| Inner diameter | 11 mm |
| External diameter | 34 mm |
| Hole diameter | 11 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | M10 |
| Surface | Electrogalvanised, black-passivated |
| Material | Steel |
| Colour | Black |
| Product series | BlackLine |
Dimensions
| Dimension d | 11 mm |
|---|---|
| Dimension d max. | 34 mm |
| Dimension d min. | 34 mm |
| Dimension h | 3 mm |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
Item no.
DIN440 11 G SW
11
M10
34
34
3
6408726
DIN440 11 G SW
Item no.
6408726
Dimension d
11
Thread
M10
Dimension d max.
34
Dimension d min.
34
Dimension h
3
