Label holder for mesh cable trays
Type GR-KS FS
Item no. 7205400
EAN 4012196812639



Item no. / Type
7205400 / GR-KS FS
Material
Steel
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Label holder for fastening on mesh cable trays for approval-suitable labelling of cable systems in accordance with DIN 4102 Part 12. Fits the KS-E identification plate. With clamping lugs for toolless mounting.
Technical data
Dimensions
| Length | 252 mm |
|---|---|
| Height | 45 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 252x45 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of accessory | Miscellaneous |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,1844 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1844 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1844 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205423
Identification plate for maintenance of electrical functionType
KS-E DE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Colour
Item no.
GR-KS FS
Steel
zinc
7205400
GR-KS FS
Item no.
7205400
Material
Steel
Colour
zinc



