Knock-in anchor for pipes, in carton
Type ESB 20 BK B500
Item no. 1044907
EAN 4012197397043



Item no. / Type
Delivery form
Surface
Smallest selling unit: 500 piece
500piece
piece
Description
Knock-in anchor to fix pipes on floors or walls, apply before laying screed or plastering. Fastening by knocking into a pre-drilled hole. Packaging in a carton.
Technical data
Dimensions
| Length | 44 mm |
|---|---|
| Width | 34 mm |
| Height | 2 mm |
| Dimension D | 20 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| Hole size | 4 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Delivery form | Carton |
| Number of cables/pipes | 1 |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Miscellaneous |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 20 mm |
| Dimension | 16-20 mm |
| Surface | Bright |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0348 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0348 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0348 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Delivery form
Surface
Item no.
ESB 20 FS B500
Carton
Strip galvanised
1044935
ESB 20 FS E500
Bucket
Strip galvanised
1044937
ESB 20 BK B500
Carton
Bright
1044907
ESB 20 BK E500
Bucket
Bright
1044909
Delivery form
Surface
ESB 20 FS B500
Item no.
1044935
Delivery form
Carton
Surface
Strip galvanised
ESB 20 FS E500
Item no.
1044937
Delivery form
Bucket
Surface
Strip galvanised
ESB 20 BK B500
Item no.
1044907
Delivery form
Carton
Surface
Bright
ESB 20 BK E500
Item no.
1044909
Delivery form
Bucket
Surface
Bright
