Knock-in anchor
Type 910 SD 5X35
Item no. 2351021
EAN 4012195229452




Item no. / Type
Length
Diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Knock-in anchor: steel, electrogalvanised and transparently passivated.
Technical data
Dimensions
| Length | 35 mm |
|---|
Technical data
| Diameter | 5 mm |
|---|---|
| Halogen-free | yes |
| With bolts | yes |
| Screw system | Pozidrive PZ |
| ROHS-conformant | yes |
| Pull-out force | 220 N |
| Drill hole depth | 45 mm |
| Dimension | 5x35mm |
| Material | Polyamide |
| Colour | Light grey |
| Product series | Delta Push |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Diameter
Item no.
910 SD 5X35
35
5
2351021
910 SD 6X35
35
6
2351056
910 SD 6X40
40
6
2351064
910 SD 8X55
55
8
2351099
Length
Diameter
910 SD 5X35
Item no.
2351021
Length
35
Diameter
5
910 SD 6X35
Item no.
2351056
Length
35
Diameter
6
910 SD 6X40
Item no.
2351064
Length
40
Diameter
6
910 SD 8X55
Item no.
2351099
Length
55
Diameter
8


