Keystone support BRK-Key A45
Type BRK Key A45 cws
Item no. 6121082
EAN 4012196734771



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Support plate (incl. labelling panel and sloping outlet) for Keystone modules. Width of the opening: 14.9 mm; height of the opening: 19.4 mm.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 45 mm |
| Height | 45 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 45x45x20 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Cream; RAL 9001 |
| Product series | SIGNA IN |
Environmental Data
0,1734 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1734 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1734 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRK Key A45 cws
6121082
BRK Key A45 rws
6121084
BRK Key A45 agr
6121086
BRK Key A45 cws
Item no.
6121082
BRK Key A45 rws
Item no.
6121084
BRK Key A45 agr
Item no.
6121086

