KA-AW adapter plate
Type KA-AW 55 FT
|Item no. 6346725
|EAN 4012197492502



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter plate with slots for universal fastening to vertical steel girders and walls.
The bracket types AW 30, AW 55 ad AW 80 can be screwed to the adapter plate.
?Please order the hexagon head screw for bracket mounting (type SKS 12 x 40 GF) separately.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 400 mm |
| Height | 230 mm |
| Dimension L | 50 mm |
| Dimension B | 400 mm |
| Dimension H | 230 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 400x295x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KA-AW 55 FT
50
400
230
6346725
KA-AW 30 FT
40
400
140
6346715
KA-AW 80 FT
50
400
270
6346731
Length
Height
KA-AW 55 FT
Item no.
6346725
Length
50
Width
400
Height
230
KA-AW 30 FT
Item no.
6346715
Length
40
Width
400
Height
140
KA-AW 80 FT
Item no.
6346731
Length
50
Width
400
Height
270
