Joint plate FS
Type SSLB 300 FS
Item no. 7070217
EAN 4012196094943



Item no. / Type
Width
Height
Plate thickness
Dimension B
Smallest selling unit: 20 piece
20piece
piece
Description
Wide joint plate for use in all cable trays and wide span cable trays. Including fastening material.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 285 mm |
| Height | 4 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Quantity of bolts | 4 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Version for | Joint plate |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,756 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,756 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,756 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension B
Item no.
SSLB 100 FS
85
4
1,5
100
7070205
SSLB 150 FS
135
4
1,5
150
7070209
SSLB 200 FS
185
4
1,5
200
7070213
SSLB 300 FS
285
4
1,5
300
7070217
SSLB 400 FS
385
4
1,5
400
7070221
SSLB 500 FS
485
4
1,5
500
7070225
SSLB 600 FS
585
4
1,5
600
7070233
Width
Dimension B
SSLB 100 FS
Item no.
7070205
Width
85
Height
4
Plate thickness
1,5
Dimension B
100
SSLB 150 FS
Item no.
7070209
Width
135
Height
4
Plate thickness
1,5
Dimension B
150
SSLB 200 FS
Item no.
7070213
Width
185
Height
4
Plate thickness
1,5
Dimension B
200
SSLB 300 FS
Item no.
7070217
Width
285
Height
4
Plate thickness
1,5
Dimension B
300
SSLB 400 FS
Item no.
7070221
Width
385
Height
4
Plate thickness
1,5
Dimension B
400
SSLB 500 FS
Item no.
7070225
Width
485
Height
4
Plate thickness
1,5
Dimension B
500
SSLB 600 FS
Item no.
7070233
Width
585
Height
4
Plate thickness
1,5
Dimension B
600

