Joint plate A4
Type SSLB 400 A4
Item no. 7070396
EAN 4012195021766


Item no. / Type
Width
Dimension B
Smallest selling unit: 20 piece
20piece
piece
Description
Wide joint plate for use in all cable trays.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 385 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Quantity of bolts | 4 St. |
| Suitable for cable tray | yes |
| Version for | Joint plate |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
2,1681 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1681 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1681 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (1)
Tender specifications (1)
Variants
Type
Width
Dimension B
Item no.
SSLB 100 A4
85
100
7070390
SSLB 200 A4
185
200
7070392
SSLB 300 A4
285
300
7070394
SSLB 400 A4
385
400
7070396
SSLB 500 A4
485
500
7070398
SSLB 600 A4
585
600
7070400
Width
Dimension B
SSLB 100 A4
Item no.
7070390
Width
85
Dimension B
100
SSLB 200 A4
Item no.
7070392
Width
185
Dimension B
200
SSLB 300 A4
Item no.
7070394
Width
285
Dimension B
300
SSLB 400 A4
Item no.
7070396
Width
385
Dimension B
400
SSLB 500 A4
Item no.
7070398
Width
485
Dimension B
500
SSLB 600 A4
Item no.
7070400
Width
585
Dimension B
600

