Joint plate A2
Type SSLB 200 A2
Item no. 7070361
EAN 4012196095780


Item no. / Type
Width
Height
Plate thickness
Dimension B
Smallest selling unit: 20 piece
20piece
piece
Description
Wide joint plate for use in all cable trays and wide span cable trays.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 185 mm |
|---|---|
| Height | 4 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Quantity of bolts | 2 St. |
| Suitable for cable tray | yes |
| Suitable for cable tray system height | 35 mm |
| Version for | Joint plate |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,0237 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0237 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0237 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension B
Item no.
SSLB 100 A2
85
4
1,5
100
7070353
SSLB 200 A2
185
4
1,5
200
7070361
SSLB 300 A2
285
4
1,5
300
7070365
SSLB 400 A2
385
4
1,5
400
7070369
SSLB 500 A2
485
4
1,5
500
7070373
SSLB 600 A2
585
4
1,5
600
7070381
Width
Dimension B
SSLB 100 A2
Item no.
7070353
Width
85
Height
4
Plate thickness
1,5
Dimension B
100
SSLB 200 A2
Item no.
7070361
Width
185
Height
4
Plate thickness
1,5
Dimension B
200
SSLB 300 A2
Item no.
7070365
Width
285
Height
4
Plate thickness
1,5
Dimension B
300
SSLB 400 A2
Item no.
7070369
Width
385
Height
4
Plate thickness
1,5
Dimension B
400
SSLB 500 A2
Item no.
7070373
Width
485
Height
4
Plate thickness
1,5
Dimension B
500
SSLB 600 A2
Item no.
7070381
Width
585
Height
4
Plate thickness
1,5
Dimension B
600
