Joint cover, trunking height 70 mm
Type G-SVS70130RW
Item no. 6279764
EAN 4012195667704



Item no. / Type
6279764 / G-SVS70130RW
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Joint cover to hide sawn trunking joint edges.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 133 mm |
| Height | 71 mm |
Technical data
| for duct dimension | 70x130 |
|---|---|
| Halogen-free | yes |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| for duct width | 130 mm |
| for trunking height | 70 mm |
| Shape | Universal |
| Version for | Trunking cut cover |
| Fastening type | Self-adhesive |
| Cover width | 76,5 mm |
| Trunking depth | 70 mm |
| Duct height, min. | 70 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x130x30 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
0,2715 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2715 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2715 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
G-SVS70130RW
Pure white; RAL 9010
6279764
G-SVS70130RW
Item no.
6279764
Colour
Pure white; RAL 9010


