Joint cover Signa Base SSA 70170
Type BRK SSA70170 lgr
Item no. 6132796
EAN 4012196722716



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Joint cover to connect the Signa Base device installation trunking.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 177 mm |
| Height | 73 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK07. |
| Shape | Symmetrical |
| Version for | Trunking cut cover |
| Fastening type | Self-adhesive |
| Cover width | 80 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Signa Base |
Environmental Data
0,0438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0438 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRK SSA70170 cws
Cream; RAL 9001
6132794
BRK SSA70170 rws
Pure white; RAL 9010
6132795
BRK SSA70170 lgr
Light grey; RAL 7035
6132796
Colour
BRK SSA70170 cws
Item no.
6132794
Colour
Cream; RAL 9001
BRK SSA70170 rws
Item no.
6132795
Colour
Pure white; RAL 9010
BRK SSA70170 lgr
Item no.
6132796
Colour
Light grey; RAL 7035

