Joint cover, for trunking, type WDK 60110
Type WDK HS60110CW
Item no. 6193598
EAN 4012195462224



Item no. / Type
Colour
Smallest selling unit: 20 piece
20piece
piece
Description
Joint cover for hiding cut edges and for smooth connection of trunking segments.
Technical data
Dimensions
| Length | 18 mm |
|---|---|
| Width | 113 mm |
| Height | 62 mm |
| Dimension b | 18 mm |
| Dimension a | 113 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Shape | Symmetrical |
| Version for | Trunking cut cover |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 62x113x18mm |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | WDK |
Environmental Data
0,0372 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0372 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0372 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK HS60110RW
Pure white; RAL 9010
6193596
WDK HS60110CW
Cream; RAL 9001
6193598
Colour
WDK HS60110RW
Item no.
6193596
Colour
Pure white; RAL 9010
WDK HS60110CW
Item no.
6193598
Colour
Cream; RAL 9001

