Joint cover, for trunking, type WDK 13025
Type WDK HS13025PW
Item no. 6193496
EAN 4012195959076



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 20 piece
20piece
piece
Description
Joint cover for perfect connection of the WDK trunking segments, type 13025. Incl. coupling for the raised trunking floor.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 27,4 mm |
| Height | 14,7 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Shape | Symmetrical |
| Version for | Trunking cut cover |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x27x50mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Oyster white; RAL 1013 |
| Product series | WDK |
Environmental Data
0,0552 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0552 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0552 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK HS13025PW
Oyster white; RAL 1013
6193496
WDK HS13025RW
Pure white; RAL 9010
6193498
Colour
WDK HS13025PW
Item no.
6193496
Colour
Oyster white; RAL 1013
WDK HS13025RW
Item no.
6193498
Colour
Pure white; RAL 9010


