Joint cover, for trunking, type WDK 10030
Type WDK HS10030RW
Item no. 6154034
EAN 4012196491650



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Joint cover for smooth connection of trunking segments.
Technical data
Dimensions
| Length | 14 mm |
|---|---|
| Width | 32 mm |
| Height | 10 mm |
| Dimension H | 30 mm |
| Dimension b | 14 mm |
| Dimension a | 32 mm |
Technical data
| for duct dimension | 10x30 |
|---|---|
| Halogen-free | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Shape | Symmetrical |
| Version for | Trunking cut cover |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 14 mm |
| Trunking depth | 10 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 10x30mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | WDK |
Environmental Data
0,0063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0063 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK HS10030CW
Cream; RAL 9001
6152015
WDK HS10030RW
Pure white; RAL 9010
6154034
Colour
WDK HS10030CW
Item no.
6152015
Colour
Cream; RAL 9001
WDK HS10030RW
Item no.
6154034
Colour
Pure white; RAL 9010
