Joint cover, duct height 80 mm
Type PLM SV 0810 FS
Item no. 7218180
EAN 4012197436117



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Joint cover to hide sawn duct joint edges.
Technical data
Dimensions
| Width | 30 mm |
|---|---|
| Height | 81 mm |
| Dimension H | 81 mm |
| Dimension W | 103 mm |
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Dimension | 80,9x30x102,6 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,1571 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1571 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1571 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM SV 0404 FS
zinc
7218172
PLM SV 0410 FS
zinc
7218176
PLM SV 0810 FS
zinc
7218180
PLM SV 1220 FS
zinc
7218184
PLM SV 0404 RW
Pure white
7218174
PLM SV 0410 RW
Pure white
7218178
PLM SV 0810 RW
Pure white
7218182
PLM SV 1220 RW
Pure white
7218186
Colour
PLM SV 0404 FS
Item no.
7218172
Colour
zinc
PLM SV 0410 FS
Item no.
7218176
Colour
zinc
PLM SV 0810 FS
Item no.
7218180
Colour
zinc
PLM SV 1220 FS
Item no.
7218184
Colour
zinc
PLM SV 0404 RW
Item no.
7218174
Colour
Pure white
PLM SV 0410 RW
Item no.
7218178
Colour
Pure white
PLM SV 0810 RW
Item no.
7218182
Colour
Pure white
PLM SV 1220 RW
Item no.
7218186
Colour
Pure white
