Joint connector set, duct height 120 mm
Type PLM SIC 1220 FS
Item no. 7218033
EAN 4012197450991



Item no. / Type
7218033 / PLM SIC 1220 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Joint connector set, consisting of a connector for the duct base and cover support. With integrated seal for toolless connection of the PYROLINE® Rapid PLM installation duct and fittings. Allows continuous connection of the protective conductors.
Technical data
Dimensions
| Length | 118 mm |
|---|---|
| Width | 195 mm |
| Height | 117 mm |
| Dimension L | 118 mm |
| Dimension H | 117 mm |
| Internal height | 107,5 mm |
| Internal width | 187 mm |
| Dimension W | 195 mm |
Technical data
| Jacketing | Without |
|---|---|
| Suitable for outdoor use | no |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 118x194x118 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Fire protection class to EN 13501-2 | EI90 |
| Product series | PYROLINE® rapid PLM |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM SIC 1220 FS
zinc
7218033
PLM SIC 1220 FS
Item no.
7218033
Colour
zinc

