Joint connector LKM SV80
Type LKM SV80
Item no. 6247472
EAN 4012195699019



Item no. / Type
6247472 / LKM SV80
Dimension b
66 mm
Dimension a
75 mm
Surface
Bright, treated
Material
Stainless steel 1.4310
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Joint connector for connecting trunking bases. Per joint two joint connectors to be mounted laterally in order to ensure a firm hold as well as consistent equipotential bonding.
Technical data
Dimensions
| Width | 66 mm |
|---|---|
| Height | 66 mm |
| Dimension b | 66 mm |
| Dimension a | 75 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 80 x 80 |
| Halogen-free | yes |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK10 |
| Version for | Inside |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 80mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
| Product series | LKM |
Environmental Data
0,0726 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0726 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0726 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Surface
Material
Colour
Item no.
LKM SV80
66
75
Bright, treated
Stainless steel 1.4310
stainless steel
6247472
LKM SV80
Item no.
6247472
Dimension b
66
Dimension a
75
Surface
Bright, treated
Material
Stainless steel 1.4310
Colour
stainless steel


