Joint connector
Type GEK-AKU45
Item no. 6116752
EAN 4012196211456



Item no. / Type
6116752 / GEK-AKU45
Smallest selling unit: 10 piece
10piece
piece
Description
Joint connectors as notched pins for direct joint-to-joint connection of the trunking bases without joint cover. Suitable for aluminium device installation trunking of the Rapid 80 and Rapid 45-2 series and GAD design trunking for system use for cable routing and/or with Modul45 connect. Also compatible with the BK 1874 floor trunking.
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Width | 3 mm |
| Height | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| With equipotential bonding | yes |
| Version for | Universal |
| Type | Pin |
| ROHS-conformant | Exempt |
| Dimension | 3x24 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0127 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GEK-AKU45
6116752
GEK-AKU45
Item no.
6116752

