ISO nail clip, type 4029 4-7
Type 4029
Item no. 2215071
EAN 4012195213192




Item no. / Type
2215071 / 4029
for cable diameter, min.
4 mm
for cable diameter, max.
7 mm
For nail diameter
2,0
Smallest selling unit: 100 piece
100piece
piece
Description
OBO makes various fastening systems available for fastening cables securely on different substrates. Starting with the adhesive clip or ISO nail clips for fastening, e.g. on wooden beams, up to the Nail-Fix for fixing in masonry slits, OBO can offer a wide range of clips for nail fastening, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 4 mm |
| for cable diameter, max. | 7 mm |
| For nail diameter | 2,0 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 4-7mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension L | 15 mm |
|---|---|
| Dimension B | 7,2 mm |
| Dimension H | 7 mm |
| Dimension H1 | 3,7 mm |
Environmental Data
0,0012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0012 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Item no.
4029
4
7
2,0
2215071
4029
Item no.
2215071
for cable diameter, min.
4
for cable diameter, max.
7
For nail diameter
2,0

