ISO nail clip 4031 10-14
Type 4031 10-14
Item no. 2215144
EAN 4012195213314



Item no. / Type
2215144 / 4031 10-14
for cable diameter, min.
10 mm
for cable diameter, max.
14 mm
For nail diameter
2,0
Smallest selling unit: 100 piece
100piece
piece
Description
OBO makes various fastening systems available for fastening cables securely on different substrates. Starting with the adhesive clip or ISO nail clips for fastening, e.g. on wooden beams, up to the Nail-Fix for fixing in masonry slits, OBO can offer a wide range of clips for nail fastening, suitable for steel nails 2 mm.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Double clip | no |
| With nail | no |
| for cable diameter, min. | 10 mm |
| for cable diameter, max. | 14 mm |
| For nail diameter | 2,0 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10-14mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Fastening clip |
Dimensions
| Dimension L | 27 mm |
|---|---|
| Dimension B | 10 mm |
| Dimension H | 12,5 mm |
| Dimension H1 | 7,6 mm |
Environmental Data
0,0044 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0044 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0044 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
For nail diameter
Item no.
4031 10-14
10
14
2,0
2215144
4031 10-14
Item no.
2215144
for cable diameter, min.
10
for cable diameter, max.
14
For nail diameter
2,0
