ISO nail clip 2020, light grey
Type 2020 50 LGR
Item no. 2228416
EAN 4012195219439





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 25 piece
25piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 20 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 50 mm |
| For nail diameter | 2,0x50 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 20mm, L50 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 31 mm |
|---|---|
| Dimension B | 14 mm |
| Dimension H | 24,5 mm |
Environmental Data
0,0182 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0182 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0182 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2020 40 LGR
20
40
2,0x40
Light grey; RAL 7035
2228408
2020 50 LGR
20
50
2,0x50
Light grey; RAL 7035
2228416
Nail length
For nail diameter
2020 40 LGR
Item no.
2228408
for cable diameter
20
Nail length
40
For nail diameter
2,0x40
Colour
Light grey; RAL 7035
2020 50 LGR
Item no.
2228416
for cable diameter
20
Nail length
50
For nail diameter
2,0x50
Colour
Light grey; RAL 7035


