ISO nail clip 2018, white
Type 2018 40 RW
Item no. 2226308
EAN 4012195216797




Item no. / Type
2226308 / 2018 40 RW
for cable diameter
18 mm
Nail length
40 mm
For nail diameter
2,0x40
Colour
Pure white; RAL 9010
Smallest selling unit: 25 piece
25piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 18 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 40 mm |
| For nail diameter | 2,0x40 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 18mm, L40 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 28 mm |
|---|---|
| Dimension B | 13 mm |
| Dimension H | 22 mm |
Environmental Data
0,0127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0127 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2018 40 RW
18
40
2,0x40
Pure white; RAL 9010
2226308
2018 40 RW
Item no.
2226308
for cable diameter
18
Nail length
40
For nail diameter
2,0x40
Colour
Pure white; RAL 9010

