ISO nail clip 2018, light grey
Type 2018 40 LGR
Item no. 2228300
EAN 4012195219255





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 25 piece
25piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 18 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 40 mm |
| For nail diameter | 2,0x40 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 18mm, L40 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 28 mm |
|---|---|
| Dimension B | 13 mm |
| Dimension H | 22 mm |
Environmental Data
0,014 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,014 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,014 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2018 40 LGR
18
40
2,0x40
Light grey; RAL 7035
2228300
2018 50 LGR
18
50
2,5x50
Light grey; RAL 7035
2228319
Nail length
For nail diameter
2018 40 LGR
Item no.
2228300
for cable diameter
18
Nail length
40
For nail diameter
2,0x40
Colour
Light grey; RAL 7035
2018 50 LGR
Item no.
2228319
for cable diameter
18
Nail length
50
For nail diameter
2,5x50
Colour
Light grey; RAL 7035


