ISO nail clip 2016, white
Type 2016 40 RW
Item no. 2226219
EAN 4012195216674




Item no. / Type
2226219 / 2016 40 RW
for cable diameter
16 mm
Nail length
40 mm
For nail diameter
2,0x40
Colour
Pure white; RAL 9010
Smallest selling unit: 50 piece
50piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 16 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 40 mm |
| For nail diameter | 2,0x40 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 16mm, L40 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 26 mm |
|---|---|
| Dimension B | 12 mm |
| Dimension H | 20 mm |
Environmental Data
0,0122 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0122 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0122 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2016 40 RW
16
40
2,0x40
Pure white; RAL 9010
2226219
2016 40 RW
Item no.
2226219
for cable diameter
16
Nail length
40
For nail diameter
2,0x40
Colour
Pure white; RAL 9010

