ISO nail clip 2016, light grey
Type 2016 50 LGR
Item no. 2228238
EAN 4012195219194





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 50 piece
50piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 16 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 50 mm |
| For nail diameter | 2,0x50 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 16mm, L50 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 26 mm |
|---|---|
| Dimension B | 12 mm |
| Dimension H | 20 mm |
Environmental Data
0,0131 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0131 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0131 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2016 40 LGR
16
40
2,0x40
Light grey; RAL 7035
2228211
2016 50 LGR
16
50
2,0x50
Light grey; RAL 7035
2228238
Nail length
For nail diameter
2016 40 LGR
Item no.
2228211
for cable diameter
16
Nail length
40
For nail diameter
2,0x40
Colour
Light grey; RAL 7035
2016 50 LGR
Item no.
2228238
for cable diameter
16
Nail length
50
For nail diameter
2,0x50
Colour
Light grey; RAL 7035


