ISO nail clip 2014, white
Type 2014 30 RW
Item no. 2226103
EAN 4012195216438



Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 50 piece
50piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 14 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 30 mm |
| For nail diameter | 2,0x30 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 14mm, L30 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 24 mm |
|---|---|
| Dimension B | 11 mm |
| Dimension H | 18 mm |
Environmental Data
0,0097 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0097 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0097 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2014 30 RW
14
30
2,0x30
Pure white; RAL 9010
2226103
2014 40 RW
14
40
2,0x40
Pure white; RAL 9010
2226111
Nail length
For nail diameter
2014 30 RW
Item no.
2226103
for cable diameter
14
Nail length
30
For nail diameter
2,0x30
Colour
Pure white; RAL 9010
2014 40 RW
Item no.
2226111
for cable diameter
14
Nail length
40
For nail diameter
2,0x40
Colour
Pure white; RAL 9010
