ISO nail clip 2012, white
Type 2012 35 RW
Item no. 2226022
EAN 4012195216315




Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 12 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 12mm, L35 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 19,8 mm |
|---|---|
| Dimension B | 9 mm |
| Dimension H | 14,8 mm |
Environmental Data
0,006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2012 25 RW
12
25
2,0x25
Pure white; RAL 9010
2226014
2012 35 RW
12
35
2,0x35
Pure white; RAL 9010
2226022
Nail length
For nail diameter
2012 25 RW
Item no.
2226014
for cable diameter
12
Nail length
25
For nail diameter
2,0x25
Colour
Pure white; RAL 9010
2012 35 RW
Item no.
2226022
for cable diameter
12
Nail length
35
For nail diameter
2,0x35
Colour
Pure white; RAL 9010

