ISO nail clip 2012, light grey
Type 2012 45 LGR SO
Item no. 2232842
EAN 4012195519430





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 150 piece
150piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 12 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 45 mm |
| For nail diameter | 2,0x45 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 12mm, L45 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 19,8 mm |
|---|---|
| Dimension B | 9 mm |
| Dimension H | 14,8 mm |
Environmental Data
0,0058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0058 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2012 35 LGR
12
35
2,0x35
Light grey; RAL 7035
2228025
2012 45 LGR
12
45
2,0x45
Light grey; RAL 7035
2228033
2012 35 LGR SO
12
35
2,0x35
Light grey; RAL 7035
2232839
2012 45 LGR SO
12
45
2,0x45
Light grey; RAL 7035
2232842
Nail length
For nail diameter
2012 35 LGR
Item no.
2228025
for cable diameter
12
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2012 45 LGR
Item no.
2228033
for cable diameter
12
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035
2012 35 LGR SO
Item no.
2232839
for cable diameter
12
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2012 45 LGR SO
Item no.
2232842
for cable diameter
12
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035


