ISO nail clip 2012, black
Type 2012 35 SW
Item no. 2232316
EAN 4012195335955




Item no. / Type
2232316 / 2012 35 SW
for cable diameter
12 mm
Nail length
35 mm
For nail diameter
2,0x35
Colour
Jet black; RAL 9005
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 12 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 12mm, L35 |
| Material | Polypropylene |
| Colour | Jet black; RAL 9005 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 19,8 mm |
|---|---|
| Dimension B | 9 mm |
| Dimension H | 14,8 mm |
Environmental Data
0,006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2012 35 SW
12
35
2,0x35
Jet black; RAL 9005
2232316
2012 35 SW
Item no.
2232316
for cable diameter
12
Nail length
35
For nail diameter
2,0x35
Colour
Jet black; RAL 9005

