ISO nail clip 2011, pure white
Type 2011 35 RW
Item no. 2225913
EAN 4012195216131




Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 11 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| ROHS-conformant | yes |
| Dimension | 11mm, L35 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 19 mm |
|---|---|
| Dimension B | 9 mm |
| Dimension H | 14 mm |
Environmental Data
0,0061 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0061 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0061 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2011 25 RW
11
25
2,0x25
Pure white; RAL 9010
2225905
2011 35 RW
11
35
2,0x35
Pure white; RAL 9010
2225913
Nail length
For nail diameter
2011 25 RW
Item no.
2225905
for cable diameter
11
Nail length
25
For nail diameter
2,0x25
Colour
Pure white; RAL 9010
2011 35 RW
Item no.
2225913
for cable diameter
11
Nail length
35
For nail diameter
2,0x35
Colour
Pure white; RAL 9010

