ISO nail clip 2011, light grey
Type 2011 45 LGR
Item no. 2227924
EAN 4012195218654





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 11 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 45 mm |
| For nail diameter | 2,0x45 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 11mm, L45 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 19 mm |
|---|---|
| Dimension B | 9 mm |
| Dimension H | 14 mm |
Environmental Data
0,0063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2011 35 LGR
11
35
2,0x35
Light grey; RAL 7035
2227916
2011 45 LGR
11
45
2,0x45
Light grey; RAL 7035
2227924
Nail length
For nail diameter
2011 35 LGR
Item no.
2227916
for cable diameter
11
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2011 45 LGR
Item no.
2227924
for cable diameter
11
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035


