ISO nail clip 2010, pure white
Type 2010 35 RW
Item no. 2225816
EAN 4012195215950




Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 10 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10mm, L35 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 17,7 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 12,7 mm |
Environmental Data
0,005 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,005 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,005 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2010 25 RW
10
25
2,0x25
Pure white; RAL 9010
2225808
2010 35 RW
10
35
2,0x35
Pure white; RAL 9010
2225816
Nail length
For nail diameter
2010 25 RW
Item no.
2225808
for cable diameter
10
Nail length
25
For nail diameter
2,0x25
Colour
Pure white; RAL 9010
2010 35 RW
Item no.
2225816
for cable diameter
10
Nail length
35
For nail diameter
2,0x35
Colour
Pure white; RAL 9010

