ISO nail clip 2010, light grey
Type 2010 35 LGR SO
Item no. 2232830
EAN 4012195519256





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 150 piece
150piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 10 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10mm, L35 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 17,7 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 12,7 mm |
Environmental Data
0,0044 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0044 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0044 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2010 25 LGR
10
25
2,0x25
Light grey; RAL 7035
2227800
2010 35 LGR
10
35
2,0x35
Light grey; RAL 7035
2227819
2010 45 LGR
10
45
2,0x45
Light grey; RAL 7035
2227827
2010 35 LGR SO
10
35
2,0x35
Light grey; RAL 7035
2232830
2010 45 LGR SO
10
45
2,0x45
Light grey; RAL 7035
2232834
Nail length
For nail diameter
2010 25 LGR
Item no.
2227800
for cable diameter
10
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2010 35 LGR
Item no.
2227819
for cable diameter
10
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2010 45 LGR
Item no.
2227827
for cable diameter
10
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035
2010 35 LGR SO
Item no.
2232830
for cable diameter
10
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2010 45 LGR SO
Item no.
2232834
for cable diameter
10
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035


