ISO nail clip 2010, black
Type 2010 25 SW
Item no. 2232235
EAN 4012195336136




Item no. / Type
2232235 / 2010 25 SW
for cable diameter
10 mm
Nail length
25 mm
For nail diameter
2,0x25
Colour
Jet black; RAL 9005
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 10 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 25 mm |
| For nail diameter | 2,0x25 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 10mm, L25 |
| Material | Polypropylene |
| Colour | Jet black; RAL 9005 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 17,7 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 12,7 mm |
Environmental Data
0,0045 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0045 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0045 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2010 25 SW
10
25
2,0x25
Jet black; RAL 9005
2232235
2010 25 SW
Item no.
2232235
for cable diameter
10
Nail length
25
For nail diameter
2,0x25
Colour
Jet black; RAL 9005

