ISO nail clip 2009, pure white
Type 2009 35 RW
Item no. 2225727
EAN 4012195215837




Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design.
Technical data
Technical data
| for cable diameter | 9 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 9mm, L35 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 16,1 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 11,6 mm |
Environmental Data
0,0043 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0043 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0043 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2009 25 RW
9
25
2,0x25
Pure white; RAL 9010
2225719
2009 35 RW
9
35
2,0x35
Pure white; RAL 9010
2225727
Nail length
For nail diameter
2009 25 RW
Item no.
2225719
for cable diameter
9
Nail length
25
For nail diameter
2,0x25
Colour
Pure white; RAL 9010
2009 35 RW
Item no.
2225727
for cable diameter
9
Nail length
35
For nail diameter
2,0x35
Colour
Pure white; RAL 9010

