ISO nail clip 2008, light grey
Type 2008 35 LGR
Item no. 2227622
EAN 4012195217992





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 100 piece
100piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 8 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 8mm, L35 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 15 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 10,6 mm |
Environmental Data
0,0042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2008 25 LGR
8
25
2,0x25
Light grey; RAL 7035
2227614
2008 35 LGR
8
35
2,0x35
Light grey; RAL 7035
2227622
2008 45 LGR
8
45
2,0x45
Light grey; RAL 7035
2227630
2008 25 LGR SO
8
25
2,0x25
Light grey; RAL 7035
2232812
2008 35 LGR SO
8
35
2,0x25
Light grey; RAL 7035
2232814
2008 45 LGR SO
8
45
2,0x45
Light grey; RAL 7035
2232816
Nail length
For nail diameter
2008 25 LGR
Item no.
2227614
for cable diameter
8
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2008 35 LGR
Item no.
2227622
for cable diameter
8
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2008 45 LGR
Item no.
2227630
for cable diameter
8
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035
2008 25 LGR SO
Item no.
2232812
for cable diameter
8
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2008 35 LGR SO
Item no.
2232814
for cable diameter
8
Nail length
35
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2008 45 LGR SO
Item no.
2232816
for cable diameter
8
Nail length
45
For nail diameter
2,0x45
Colour
Light grey; RAL 7035


