ISO nail clip 2007, light grey
Type 2007 35 LGR SO
Item no. 2232804
EAN 4012195518655





Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 300 piece
300piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 7 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 7mm, L35 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension L | 13,7 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 9,4 mm |
Environmental Data
0,0035 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0035 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0035 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2007 25 LGR
7
25
2,0x25
Light grey; RAL 7035
2227517
2007 35 LGR
7
35
2,0x35
Light grey; RAL 7035
2227525
2007 35 LGR SO
7
35
2,0x35
Light grey; RAL 7035
2232804
Nail length
For nail diameter
2007 25 LGR
Item no.
2227517
for cable diameter
7
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2007 35 LGR
Item no.
2227525
for cable diameter
7
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2007 35 LGR SO
Item no.
2232804
for cable diameter
7
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035


