ISO nail clip 2006, light grey
Type 2006 35 LGR SP
Item no. 2227371
EAN 4012195606970



Item no. / Type
for cable diameter
Nail length
For nail diameter
Smallest selling unit: 200 piece
200piece
piece
Description
ISO nail clip, short design
Technical data
Technical data
| for cable diameter | 6 mm |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Hardened | yes |
| Double clip | no |
| With nail | yes |
| Nail length | 35 mm |
| For nail diameter | 2,0x35 |
| Transparent | no |
| Shape | Round (for round conductor) |
| ROHS-conformant | yes |
| Dimension | 6mm, L35 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Pipe locking | no |
| Product series | Nagel-Fix |
Dimensions
| Dimension L | 12,5 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension H | 8,1 mm |
Environmental Data
0,0033 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0033 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0033 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
for cable diameter
Nail length
For nail diameter
Colour
Item no.
2006 35 LGR SP
6
35
2,0x35
Light grey; RAL 7035
2227371
2006 25 LGR
6
25
2,0x25
Light grey; RAL 7035
2227428
2006 35 LGR
6
35
2,0x35
Light grey; RAL 7035
2227436
2006 25 LGR SP
6
25
2,0x25
Light grey; RAL 7035
2227460
Nail length
For nail diameter
2006 35 LGR SP
Item no.
2227371
for cable diameter
6
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2006 25 LGR
Item no.
2227428
for cable diameter
6
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
2006 35 LGR
Item no.
2227436
for cable diameter
6
Nail length
35
For nail diameter
2,0x35
Colour
Light grey; RAL 7035
2006 25 LGR SP
Item no.
2227460
for cable diameter
6
Nail length
25
For nail diameter
2,0x25
Colour
Light grey; RAL 7035
