ISO base clip
Type 2960 22 M6 LGR
Item no. 2130211
EAN 4012195197232




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
ISO base clip 20.5–22 mm
Technical data
Dimensions
| Dimension A | 50 mm |
|---|---|
| Dimension d | 21 mm |
| Dimension B | 38 mm |
| Dimension H | 14 mm |
| Dimension x | 2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Thread | M6 |
| Size | Pg 9 |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M5 x 14 |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 20,5 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 20,5-22mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0411 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0411 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0411 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2960 11 M6 LGR
9
11
Light grey; RAL 7035
2130114
2960 12 M6 LGR
12
13
Light grey; RAL 7035
2130122
2960 15 M6 LGR
15
17
Light grey; RAL 7035
2130157
2960 18 M6 LGR
16,5
18
Light grey; RAL 7035
2130181
2960 22 M6 LGR
20,5
22
Light grey; RAL 7035
2130211
2960 25 M6 LGR
22,5
25
Light grey; RAL 7035
2130254
2960 28 M6 LGR
25,5
28
Light grey; RAL 7035
2130289
2960 35 M6 LGR
31,5
35
Light grey; RAL 7035
2130351
2960 40 M6 LGR
36,5
40
Light grey; RAL 7035
2130408
2960 43 M6 LGR
40,5
43
Light grey; RAL 7035
2130432
2960 47 M6 LGR
45,5
47
Light grey; RAL 7035
2130475
2960 54 M6 LGR
50,5
54
Light grey; RAL 7035
2130548
2960 22 LGR SO
19
22
Light grey; RAL 7035
2136880
Clamping range D, min.
Clamping range D, max.
2960 11 M6 LGR
Item no.
2130114
Clamping range D, min.
9
Clamping range D, max.
11
Colour
Light grey; RAL 7035
2960 12 M6 LGR
Item no.
2130122
Clamping range D, min.
12
Clamping range D, max.
13
Colour
Light grey; RAL 7035
2960 15 M6 LGR
Item no.
2130157
Clamping range D, min.
15
Clamping range D, max.
17
Colour
Light grey; RAL 7035
2960 18 M6 LGR
Item no.
2130181
Clamping range D, min.
16,5
Clamping range D, max.
18
Colour
Light grey; RAL 7035
2960 22 M6 LGR
Item no.
2130211
Clamping range D, min.
20,5
Clamping range D, max.
22
Colour
Light grey; RAL 7035
2960 25 M6 LGR
Item no.
2130254
Clamping range D, min.
22,5
Clamping range D, max.
25
Colour
Light grey; RAL 7035
2960 28 M6 LGR
Item no.
2130289
Clamping range D, min.
25,5
Clamping range D, max.
28
Colour
Light grey; RAL 7035
2960 35 M6 LGR
Item no.
2130351
Clamping range D, min.
31,5
Clamping range D, max.
35
Colour
Light grey; RAL 7035
2960 40 M6 LGR
Item no.
2130408
Clamping range D, min.
36,5
Clamping range D, max.
40
Colour
Light grey; RAL 7035
2960 43 M6 LGR
Item no.
2130432
Clamping range D, min.
40,5
Clamping range D, max.
43
Colour
Light grey; RAL 7035
2960 47 M6 LGR
Item no.
2130475
Clamping range D, min.
45,5
Clamping range D, max.
47
Colour
Light grey; RAL 7035
2960 54 M6 LGR
Item no.
2130548
Clamping range D, min.
50,5
Clamping range D, max.
54
Colour
Light grey; RAL 7035
2960 22 LGR SO
Item no.
2136880
Clamping range D, min.
19
Clamping range D, max.
22
Colour
Light grey; RAL 7035

