isFang tripod with side outlet
Type isFang 3B-100-A
Item no. 5408930
EAN 4012195859550



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension d min.
Smallest selling unit: 1 piece
1piece
piece
Description
• Screwless installation of freestanding air-termination rods as well as insulated air-termination rods with 50 mm diameter
• E.g. for internal OBO isCon® conductor
• Roof slope to max. 5 degrees
• Incl. Rd 8–10 crossbar for quick round conductor fastening
• Concrete plinths as well as threaded rods should be ordered separately
• E.g. for internal OBO isCon® conductor
• Roof slope to max. 5 degrees
• Incl. Rd 8–10 crossbar for quick round conductor fastening
• Concrete plinths as well as threaded rods should be ordered separately
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 1026 mm |
| Height | 885 mm |
| Dimension L | 600 mm |
| Dimension B | 1026 mm |
| Dimension H | 885 mm |
| Dimension d min. | 50 mm |
Technical data
| Diameter | 1026 mm |
|---|---|
| Air-termination rod holder | Screwless |
| ROHS-conformant | yes |
| Version for | Stand |
| Dimension | 1,3x1,4m |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Environmental Data
4,1733 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,1733 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,1733 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension d min.
Material
Item no.
isFang 3B-250-A
1450
2900
2055
50
Stainless steel 1.4301
5408902
isFang 3B-100-A
600
1026
885
50
Stainless steel 1.4301
5408930
isFang 3B-150-A
900
1500
1275
50
Stainless steel 1.4301
5408932
Dimension L
Dimension B
Dimension H
isFang 3B-250-A
Item no.
5408902
Dimension L
1450
Dimension B
2900
Dimension H
2055
Dimension d min.
50
Material
Stainless steel 1.4301
isFang 3B-100-A
Item no.
5408930
Dimension L
600
Dimension B
1026
Dimension H
885
Dimension d min.
50
Material
Stainless steel 1.4301
isFang 3B-150-A
Item no.
5408932
Dimension L
900
Dimension B
1500
Dimension H
1275
Dimension d min.
50
Material
Stainless steel 1.4301

