isFang tripod
Type isFang 3B-150 AL
Item no. 5408967
EAN 4012195802440



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension d min.
Material
Smallest selling unit: 1 piece
1piece
piece
Description
• Installation of free-standing air-termination rods as well as insulated air-termination rods with 40 mm diameter
• Roof slope to max. 5 degrees
• Incl. Rd 8–10 crossbar for quick round conductor fastening
• Concrete base as well as threaded rods should be ordered separately
• Roof slope to max. 5 degrees
• Incl. Rd 8–10 crossbar for quick round conductor fastening
• Concrete base as well as threaded rods should be ordered separately
Technical data
Dimensions
| Length | 900 mm |
|---|---|
| Width | 1500 mm |
| Height | 1275 mm |
| Dimension L | 900 mm |
| Dimension B | 1500 mm |
| Dimension H | 1275 mm |
| Dimension d min. | 40 mm |
Technical data
| Diameter | 1500 mm |
|---|---|
| Air-termination rod holder | Screwless |
| ROHS-conformant | yes |
| Version for | Stand |
| Dimension | 1,65x1,85m |
| Material | Aluminium |
| Product series | ISCON |
Environmental Data
27,3315 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,3315 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,3315 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension d min.
Material
Item no.
isFang 3B-100 AL
600
1000
885
40
Aluminium
5408966
isFang 3B-150 AL
900
1500
1275
40
Aluminium
5408967
isFang 3B-100
600
1000
885
40
Stainless steel 1.4301
5408968
isFang 3B-150
900
1500
1275
40
Stainless steel 1.4301
5408969
Dimension L
Dimension B
Dimension H
Material
isFang 3B-100 AL
Item no.
5408966
Dimension L
600
Dimension B
1000
Dimension H
885
Dimension d min.
40
Material
Aluminium
isFang 3B-150 AL
Item no.
5408967
Dimension L
900
Dimension B
1500
Dimension H
1275
Dimension d min.
40
Material
Aluminium
isFang 3B-100
Item no.
5408968
Dimension L
600
Dimension B
1000
Dimension H
885
Dimension d min.
40
Material
Stainless steel 1.4301
isFang 3B-150
Item no.
5408969
Dimension L
900
Dimension B
1500
Dimension H
1275
Dimension d min.
40
Material
Stainless steel 1.4301


