isFang support for wall mounting, 80 mm spacing
Type isFang TW80
Item no. 5408950
EAN 4012195670070



Item no. / Type
5408950 / isFang TW80
Length
200 mm
Smallest selling unit: 2 piece
2piece
piece
Description
• To fasten the insulated support pipes on the structure to be protected or on the wall
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 40 mm |
| Height | 152 mm |
| Dimension L | 80 mm |
| Dimension H | 200 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 80mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang TW80
200
5408950
isFang TW80
Item no.
5408950
Length
200

