isFang support for wall mounting, 30 mm spacing
Type isFang TW30
Item no. 5408952
EAN 4012195670087



Item no. / Type
5408952 / isFang TW30
Length
78 mm
Smallest selling unit: 2 piece
2piece
piece
Description
• To fasten the insulated support pipes on the structure to be protected or on the wall
Technical data
Dimensions
| Length | 78 mm |
|---|---|
| Width | 40 mm |
| Height | 200 mm |
| Dimension L | 30 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 30mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang TW30
78
5408952
isFang TW30
Item no.
5408952
Length
78

