isFang support for wall mounting, 200 mm spacing
Type isFang TW200 12
Item no. 5408910
EAN 4012196219476



Item no. / Type
5408910 / isFang TW200 12
Length
247 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Fastening clip to fasten the insulated support pipes on the structure to be protected or on the wall.
Technical data
Dimensions
| Length | 247 mm |
|---|---|
| Width | 200 mm |
| Height | 200 mm |
| Dimension L | 200 mm |
| Dimension d min. | 50 mm |
Technical data
| Material of the base | Stainless steel, rustproof 1.4301 |
|---|---|
| ROHS-conformant | yes |
| Rod fastening type | With screw clip |
| Holder fastening type | Drill hole |
| Dimension | 200x200mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang TW200 12
247
5408910
isFang TW200 12
Item no.
5408910
Length
247

