isFang support for wall mounting, 200−300 mm spacing
Type isFang TW200
Item no. 5408954
EAN 4012195670094



Item no. / Type
5408954 / isFang TW200
Length
322 mm
Smallest selling unit: 2 piece
2piece
piece
Description
• To fasten the insulated support pipes on the structure to be protected or on the wall
Technical data
Dimensions
| Length | 322 mm |
|---|---|
| Width | 200 mm |
| Height | 200 mm |
| Dimension L | 300 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 200-300mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang TW200
322
5408954
isFang TW200
Item no.
5408954
Length
322


