isFang support for pipe mounting, ø 50−300 mm
Type isFang TR100
Item no. 5408956
EAN 4012195670100



Item no. / Type
5408956 / isFang TR100
Dimension L
40 mm
Fit
ø 50-300 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Tightening strap clip to fasten the insulated support pipes on the structure to be protected or for construction-side pipes of ø 50-300mm.
Technical data
Dimensions
| Dimension L | 40 mm |
|---|---|
| Dimension d min. | 300 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | ø 50-300 mm |
| Dimension | Ø50-300mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Dimension L
Fit
Item no.
isFang TR100
40
ø 50-300
5408956
isFang TR100
Item no.
5408956
Dimension L
40
Fit
ø 50-300

