isFang support for corner pipe mounting, 50 x 50 mm
Type isFang TS50x50
Item no. 5408964
EAN 4012195670131



Item no. / Type
5408964 / isFang TS50x50
Dimension L
30 mm
Fit
50x50 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Fastening clip to fasten the insulated support pipes on the structure to be protected or for construction-side corner pipes of 50x50 mm.
Technical data
Dimensions
| Dimension L | 30 mm |
|---|---|
| Dimension d min. | 50 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | 50x50 mm |
| Dimension | 50x50mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Fit
Item no.
isFang TS50x50
30
50x50
5408964
isFang TS50x50
Item no.
5408964
Dimension L
30
Fit
50x50

