isFang, insulated air-termination rod for inner-routed isCon® conductor Professional Plus
Type isFang IN 4000
Item no. 5408934
EAN 4012195871613



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• For installation of the OBO isCon® Pro+ conductor in the pipe
• For mounting on the building structure with isFang support
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Inclusive connection element (type isCon IN connect)
• Inclusive potential connection (type isCon In PAE)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
• For mounting on the building structure with isFang support
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Inclusive connection element (type isCon IN connect)
• Inclusive potential connection (type isCon In PAE)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
Technical data
Dimensions
| Length | 4000 mm |
|---|---|
| Dimension L | 4000 mm |
| Dimension A | 1325 mm |
| Dimension B | 1000 mm |
| Dimension H | 1500 mm |
| Dimension d min. | 50 mm |
Technical data
| Diameter | 50 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Connection | Round conductor |
| Version for | Air-termination rod |
| Dimension | 4000mm |
| Material | Fibre-glass-reinforced plastic |
| Product series | ISCON |
Environmental Data
52,3752 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 52,3752 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 52,3752 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
isFang IN 8000
8000
5408868
isFang IN 10000
10000
5408870
isFang IN 4000
4000
5408934
isFang IN 6000
6000
5408936
Length
isFang IN 8000
Item no.
5408868
Length
8000
isFang IN 10000
Item no.
5408870
Length
10000
isFang IN 4000
Item no.
5408934
Length
4000
isFang IN 6000
Item no.
5408936
Length
6000


