isFang air-termination rod
Type 101 3B-6500
Item no. 5402874
EAN 4012195674801




Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Tapered air-termination rod
• Suitable for 40 mm isFang tripod stand and isFang support systems
• Tapered air-termination rod
• Suitable for 40 mm isFang tripod stand and isFang support systems
Technical data
Dimensions
| Length | 6500 mm |
|---|---|
| Dimension B | 4500 mm |
| Dimension H | 1000 mm |
| Dimension D | 1000 mm |
Technical data
| Nominal size Ø | 40/ 16/ 10 mm |
|---|---|
| Diameter | 40 mm |
| High voltage-resistant, insulated version | no |
| Version for | Air-termination rod with stand |
| ROHS-conformant | yes |
| Dimension | 6500mm |
| Material | Aluminium |
Accessories
System accessories
Article
Type
Item no.
Amount
F-FIX-S16
5403227
Smallest selling unit: 1 piece
1piece
piece
F-FIX-B16 3B
5403238
Smallest selling unit: 10 piece
10piece
piece

Item no. 5403227
Concrete base for FangFix system, min. 16 kgType
F-FIX-S16
Smallest selling unit: 1 piece
1piece
piece

Item no. 5403238
Base for FangFix system 16 kg for mounting the isFang tripodType
F-FIX-B16 3B
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 3B-4000
4000
40/ 16/ 10
5402864
101 3B-4500
4500
40/ 16/ 10
5402866
101 3B-5000
5000
40/ 16/ 10
5402868
101 3B-5500
5500
40/ 16/ 10
5402870
101 3B-6000
6000
40/ 16/ 10
5402872
101 3B-6500
6500
40/ 16/ 10
5402874
101 3B-7000
7000
40/ 16/ 10
5402876
101 3B-7500
7500
40/ 16/ 10
5402878
101 3B-8000
8000
40/ 16/ 10
5402880
Length
101 3B-4000
Item no.
5402864
Length
4000
Nominal size Ø
40/ 16/ 10
101 3B-4500
Item no.
5402866
Length
4500
Nominal size Ø
40/ 16/ 10
101 3B-5000
Item no.
5402868
Length
5000
Nominal size Ø
40/ 16/ 10
101 3B-5500
Item no.
5402870
Length
5500
Nominal size Ø
40/ 16/ 10
101 3B-6000
Item no.
5402872
Length
6000
Nominal size Ø
40/ 16/ 10
101 3B-6500
Item no.
5402874
Length
6500
Nominal size Ø
40/ 16/ 10
101 3B-7000
Item no.
5402876
Length
7000
Nominal size Ø
40/ 16/ 10
101 3B-7500
Item no.
5402878
Length
7500
Nominal size Ø
40/ 16/ 10
101 3B-8000
Item no.
5402880
Length
8000
Nominal size Ø
40/ 16/ 10





